IESNA:LM-63-2002
[TEST]P1378516
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-827-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27071.3
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3976.7 3808.6 3597.1 3323.2 3099.2 2937.4 2906.3 3012.1 3298.3 3696.6 4269.2 4847.9 5495.2 6161.0 6640.2 7075.9 7293.7 7455.5 
7642.2 7835.1 8077.8 8140.0 8028.0 8283.2 8824.6 10038.1 11681.1 13149.8 13716.1 12297.2 8501.0 3335.7 1120.2 404.5 
136.9 12.4 0.0 
3976.7 3802.4 3603.3 3335.7 3080.5 2937.4 2918.7 2999.6 3273.4 3709.1 4213.2 4816.8 5495.2 6123.7 6652.7 7088.3 7262.6 7455.5 
7561.3 7853.8 8102.7 8152.5 8121.4 8320.5 8799.7 9913.7 11643.8 13199.6 13815.7 12477.7 8687.7 3821.1 1269.5 454.3 
149.4 12.4 0.0 
3976.7 3833.5 3597.1 3360.6 3136.5 2968.5 2931.2 2987.2 3254.8 3634.4 4138.5 4698.6 5302.2 5937.0 6478.4 6982.5 7231.4 7405.7 
7561.3 7804.0 8102.7 8339.2 8457.4 8631.7 9073.5 10013.3 11581.5 13162.2 14475.3 13666.3 10492.4 5003.5 1860.8 796.6 
186.7 12.4 0.0 
3976.7 3821.1 3659.3 3429.0 3211.2 3037.0 2956.1 2999.6 3161.4 3478.8 3951.8 4437.2 5009.7 5507.6 6098.8 6609.1 7094.5 7467.9 
7617.3 7872.4 8252.1 8507.2 8781.0 8998.9 9484.3 10386.6 11973.6 14207.7 16466.8 17593.2 14755.4 8233.4 3248.6 1226.0 
379.6 18.7 0.0 
3976.7 3846.0 3659.3 3472.6 3273.4 3105.4 3018.3 3024.5 3142.8 3404.1 3796.2 4262.9 4779.5 5277.3 5769.0 6316.6 6926.5 7467.9 
7772.9 8090.3 8494.8 8861.9 9291.4 9708.3 10305.7 11307.7 13236.9 16329.9 19329.5 20829.3 16205.4 9932.3 4406.1 2010.1 
491.6 18.7 0.0 
3976.7 3833.5 3665.5 3503.7 3304.6 3155.2 3043.2 3037.0 3155.2 3397.9 3740.2 4182.0 4630.1 5128.0 5625.8 6173.5 6814.5 7393.3 7822.7 
8308.1 8749.9 9210.4 9708.3 10243.5 10996.5 12247.4 14039.7 17064.2 20182.1 20325.2 15377.7 9745.7 4655.0 2022.6 529.0 18.7 
0.0 
3976.7 3833.5 3715.3 3597.1 3460.1 3329.5 3211.2 3161.4 3205.0 3335.7 3609.5 3945.6 4350.1 4754.6 5289.8 5793.9 6422.4 7088.3 7847.6 
8631.7 9546.5 10461.3 11332.6 12191.4 13118.7 14070.8 15259.5 16522.8 17095.3 14332.2 8799.7 4169.6 1518.5 491.6 136.9 18.7 0.0 
3976.7 3870.9 3814.9 3702.8 3628.2 3534.8 3466.4 3410.4 3391.7 3460.1 3603.3 3827.3 4126.0 4524.3 5028.4 5613.4 6185.9 6876.7 7648.4 
8451.2 9359.8 10193.7 10996.5 11712.2 12322.1 12819.9 12714.2 11948.7 10000.8 6901.6 2974.7 1026.8 522.8 280.0 105.8 24.9 0.0 
3976.7 3902.0 3889.5 3827.3 3796.2 3758.9 3715.3 3690.4 3696.6 3734.0 3814.9 3933.1 4132.3 4449.6 4860.4 5358.2 5961.9 6652.7 7443.0 
8227.2 8986.4 9795.4 10386.6 10797.4 11139.7 10928.1 9870.1 8177.4 5663.2 2987.2 1543.4 858.8 497.9 304.9 124.5 24.9 0.0 
3976.7 3945.6 3939.3 3920.7 3951.8 3951.8 4007.8 4014.0 4101.1 4169.6 4294.1 4443.4 4642.6 4922.6 5314.7 5874.8 6478.4 7318.6 8152.5 
9142.0 10262.2 11282.8 12060.7 12701.7 12807.5 11762.0 9926.1 7082.1 3827.3 2016.3 1176.2 715.7 435.6 261.4 112.0 18.7 0.0 
3976.7 3976.7 3970.5 4032.7 4045.1 4126.0 4182.0 4213.2 4343.8 4455.9 4617.7 4804.4 5072.0 5439.1 5905.9 6466.0 7075.9 7723.1 
8426.3 9222.9 10100.4 10865.8 11469.5 11712.2 11233.0 9615.0 7729.3 4972.4 2445.7 1362.9 840.1 547.6 342.3 180.5 80.9 18.7 0.0 
3976.7 3982.9 4020.2 4070.0 4138.5 4188.3 4219.4 4300.3 4393.6 4487.0 4623.9 4773.3 4984.8 5296.0 5650.7 6024.1 6509.5 7001.2 7548.8 
8108.9 8737.5 9297.6 9677.2 9702.1 9104.7 7766.6 6179.7 4150.9 1979.0 1101.5 703.2 435.6 280.0 149.4 56.0 12.4 0.0 
3976.7 4001.6 4051.4 4113.6 4175.8 4225.6 4281.6 4331.4 4368.7 4443.4 4518.1 4642.6 4773.3 4953.7 5177.8 5383.1 5613.4 5881.0 6154.8 
6441.1 6721.1 6820.7 6652.7 6161.0 5352.0 4281.6 3273.4 2259.0 1313.1 840.1 597.4 410.7 273.8 155.6 56.0 12.4 0.0 
3976.7 4014.0 4076.2 4132.3 4194.5 4225.6 4238.1 4225.6 4188.3 4150.9 4138.5 4144.7 4113.6 4088.7 3995.3 3895.8 3746.4 3572.2 3391.7 
3142.8 2806.7 2452.0 2147.0 1854.5 1618.1 1394.0 1238.4 1070.4 921.0 796.6 634.8 485.4 348.5 211.6 80.9 12.4 0.0 
3976.7 4038.9 4113.6 4169.6 4206.9 4182.0 4169.6 4107.4 4038.9 3982.9 3895.8 3765.1 3615.7 3497.5 3404.1 3298.3 3155.2 2956.1 2719.6 
2508.0 2240.4 2028.8 1842.1 1686.5 1549.6 1400.2 1269.5 1132.6 995.7 852.6 703.2 547.6 354.7 224.0 99.6 18.7 0.0 
3976.7 4070.0 4138.5 4175.8 4169.6 4138.5 4082.5 4014.0 3933.1 3814.9 3678.0 3541.0 3422.8 3360.6 3298.3 3198.8 3061.9 2881.4 2682.2 
2489.3 2327.5 2203.0 2109.7 1960.3 1798.5 1642.9 1443.8 1250.9 1070.4 896.2 728.1 566.3 385.8 217.8 105.8 18.7 0.0 
3976.7 4076.2 4169.6 4157.1 4138.5 4088.7 4014.0 3920.7 3808.6 3727.7 3615.7 3522.4 3453.9 3360.6 3273.4 3136.5 2962.3 2819.1 2669.8 
2570.2 2514.2 2520.4 2476.9 2352.4 2190.6 1972.8 1761.2 1543.4 1306.9 1095.3 865.0 709.5 541.4 329.8 168.0 37.3 0.0 
3976.7 4101.1 4163.4 4132.3 4088.7 4045.1 3945.6 3846.0 3746.4 3671.7 3621.9 3565.9 3478.8 3335.7 3173.9 2993.4 2800.5 2638.7 2514.2 
2452.0 2470.6 2489.3 2464.4 2389.7 2252.8 2091.0 1941.7 1792.3 1574.5 1331.8 1151.3 945.9 753.0 516.5 273.8 49.8 0.0 
3976.7 4107.4 4144.7 4126.0 4057.6 3982.9 3889.5 3802.4 3734.0 3709.1 3671.7 3584.6 3472.6 3261.0 3049.4 2800.5 2588.9 2433.3 2352.4 
2315.1 2321.3 2283.9 2227.9 2115.9 1960.3 1829.6 1699.0 1562.0 1369.1 1238.4 1107.7 939.7 721.9 510.3 280.0 56.0 0.0 
3976.7 4094.9 4144.7 4063.8 4032.7 3964.2 3864.7 3771.3 3721.5 3715.3 3684.2 3603.3 3391.7 3180.1 2900.0 2651.1 2439.5 2290.2 2227.9 
2209.3 2140.8 2047.5 1954.1 1811.0 1680.3 1549.6 1418.9 1257.1 1126.4 1008.2 908.6 759.2 572.5 423.2 230.3 62.2 0.0 
3976.7 4107.4 4113.6 4063.8 4007.8 3933.1 3858.4 3765.1 3758.9 3740.2 3684.2 3584.6 3373.0 3105.4 2812.9 2564.0 2371.1 2246.6 2165.7 
2109.7 1985.2 1860.8 1755.0 1642.9 1499.8 1375.3 1250.9 1120.2 1014.4 964.6 933.5 746.8 522.8 367.2 174.3 31.1 0.0 
3976.7 4094.9 4163.4 4076.2 4014.0 3933.1 3883.3 3814.9 3758.9 3765.1 3696.6 3590.8 3385.5 3130.3 2819.1 2551.5 2408.4 2271.5 2159.5 
2103.5 1960.3 1835.9 1730.1 1624.3 1487.4 1356.7 1226.0 1101.5 1008.2 958.4 933.5 659.7 491.6 348.5 180.5 18.7 0.0 
